SILVYN® SSV-M

SILVYN® SSV-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Conduit gland with high tensile strength for plastic conduits

Application
· In combination with protective conduit: SILVYN® SI & SILVYN® SP & SILVYN® SP-PU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52002827
52002828
52002839
52002840
52002841
52002842
52002843
52002844
52002845
52002846
52002847
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

57.98 €

50 Available 5 Days 10M12x1.5

10.68 €

50 Available 5 Days 10M12x1.5

3.72 €

50 Available 5 Days 10M16x1.5

6.33 €

50 Available 5 Days 10M16x1.5

3.75 €

50 Available 5 Days 10M20x1.5

6.35 €

50 Available 5 Days 10M20x1.5

9.40 €

25 Available 5 Days 10M25x1.5

13.77 €

25 Available 5 Days 10M32x1.5

26.40 €

10 Available 5 Days 10M40x1.5

64.90 €

5 Available 19 Days 10M50x1.5

65.08 €

5 Available 5 Days 10Other

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support