SILVYN® US FPS-EDU (55502696)

SILVYN® US FPS-EDU 55502696

Click on this image to zoom in.

Click on this image to zoom in.

  • SILVYN® US FPS-EDU 55502696
  • SILVYN® US FPS-EDU 55502696
  • Volume Discount

Product Details:

Manufacturer part number: 55502696

Brand: LAPP

Price: 98.33

Delivery time: 5 Days


Technical Data:

Thread connection size: PG36


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55502696

Part Number
55502696
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

98.33 €

20 Available 5 Days 10PG36

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support