SILVYN® US-AS (61802190)

SILVYN® US-AS 61802190

Click on this image to zoom in.

Click on this image to zoom in.

  • SILVYN® US-AS 61802190
  • SILVYN® US-AS 61802190
  • SILVYN® US-AS 61802190
  • Volume Discount

Product Details:

Manufacturer part number: 61802190

Brand: LAPP

Price: 4.65

Delivery time: 5 Days


Technical Data:

Nominal diameter: 14

Nominal size in inch: 5/16 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61802190

Part Number
61802190
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter Nominal size in inch

4.65 €

50 Available 5 Days 10145/16 inch

Loading...

  1. 1

Basic information

Temperature 250 Material Metal Material quality Brass
Colour Metallic

This page is SILVYN® US-AS, part number 61802190.
You can find the detail information about specifications and dimensions on part number 61802190.

Variation of this product

Part Number
61802180
61802200
61802210
61802220
61802230
61802240
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal diameter Nominal size in inch

4.34 €

50 Available 5 Days 10101/4 inch

4.88 €

50 Available 5 Days 10173/8 inch

5.03 €

50 Available 5 Days 1019Other

5.59 €

50 Available 5 Days 10211/2 inch

5.69 €

25 Available 5 Days 10273/4 inch

6.42 €

25 Available 5 Days 10361 inch

Tech Support