Manufacturer part number: 52005810
Brand: LAPP
Price: 4.42 €
Delivery time: 18 Days
Thread length: 10
Total length: 40
Nominal diameter: 10
Lowest inner diameter hose: 7
Nominal size in inch: 1/4 inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52005810
Part Number
|
---|
52005810 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Total length | Nominal diameter | Lowest inner diameter hose | Nominal size in inch | Thread connection size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.42 € | 50 | Available | 18 Days | 10 | 10 | 40 | 10 | 7 | 1/4 inch | PG7 |
Loading...
Degree of protection (IP) | IP54 | Model | Straight | Material | Polypropylene |
---|---|---|---|---|---|
Material sealing | TPE | Material screw gland | Polypropylene | Colour | Grey |
Type of connection | Thread | Construction type | External thread | Revolving thread | False |
Approved in combination with protective conduit UR | True | Onepiece | False | Approved in combination with protective conduit DIN EN 6138623 | True |
Configure
Basic Attributes
Thread length
Total length
Nominal diameter
Lowest inner diameter hose
Nominal size in inch
Thread connection size
Filter by standard shipping days
Optional Attributes