Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55501300 |
55501310 |
55501320 |
55501330 |
55501340 |
55501350 |
55501360 |
55501370 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Total length | Nominal diameter | Lowest inner diameter hose | Nominal size in inch | Thread connection size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.35 € | 50 | Available | 5 Days | 10 | 12 | 40 | 10 | 7 | 1/4 inch | M10x1.0 | ||
4.92 € | 50 | Available | 10 Days | 10 | 12 | 43 | 14 | 10 | 5/16 inch | M12x1.5 | ||
6.47 € | 50 | Available | 10 Days | 10 | 12 | 43 | 17 | 13 | 3/8 inch | M16x1.5 | ||
9.90 € | 50 | Available | 5 Days | 10 | 13 | 44 | 21 | 16 | 1/2 inch | M20x1.5 | ||
11.93 € | 25 | Available |
Same day
Stock | 10 | 13 | 50 | 27 | 22 | 3/4 inch | M25x1.5 | ||
15.97 € | 25 | Available | 5 Days | 10 | 15 | 51 | 36 | 29 | 1 inch | M32x1.5 | ||
25.43 € | 25 | Available | 10 Days | 10 | 15 | 51 | 45 | 38 | 1 1/4 inch | M40x1.5 | ||
45.87 € | 10 | Available | 10 Days | 10 | 16 | 58 | 56 | 48 | 1 1/2 inch | M50x1.5 |
Loading...
Degree of protection (IP) | IP54 | Model | Straight | Material | Polypropylene |
---|---|---|---|---|---|
Material sealing | TPE | Material screw gland | Polypropylene | Colour | Grey |
Type of connection | Thread | Construction type | External thread | Revolving thread | False |
Approved in combination with protective conduit UR | True | Onepiece | False | Approved in combination with protective conduit DIN EN 6138623 | True |
Configure
Stock
Basic Attributes
Thread length
Total length
Nominal diameter
Lowest inner diameter hose
Nominal size in inch
Thread connection size
Filter by standard shipping days
Optional Attributes