SILVYN® US-M

SILVYN® US-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· All-purpose
· Space-saving
· High tensile strength
· Vibration protection
· Fast and easy assembly

Application
· Mechanical engineering
· Plant engineering
· In combination with protective conduit: SILVYN FPS-EDU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55502611
55502612
55502613
55502614
55502615
55502616
55502617
55502618
55502619
55502621
55502622
55502623
55502624
55502625
55502626
55502627
55502628
55502629
55502631
55502633
55502634
55502636
55502638
55502639
55502641
55502642
55502646
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

16.35 €

50 Available 25 Days 10-

16.57 €

50 Available 8 Days 10M12x1.5

19.32 €

50 Available 5 Days 10M16x1.5

24.52 €

50 Available 18 Days 10M20x1.5

34.23 €

25 Available 18 Days 10M25x1.5

51.68 €

25 Available 10 Days 10M32x1.5

91.32 €

20 Available 10 Days 10M40x1.5

152.13 €

10 Available 25 Days 10M50x1.5

151.25 €

10 Available 25 Days 10Other

16.35 €

50 Available 23 Days 10-

16.57 €

50 Available 5 Days 10M12x1.5

19.32 €

50 Available 18 Days 10M16x1.5

24.52 €

50 Available 18 Days 10M20x1.5

34.23 €

25 Available 10 Days 10M25x1.5

51.68 €

25 Available 5 Days 10M32x1.5

91.32 €

20 Available 18 Days 10M40x1.5

152.13 €

10 Available 18 Days 10M50x1.5

153.45 €

10 Available 25 Days 10Other

20.35 €

50 Available 5 Days 10-

24.42 €

50 Available 10 Days 10M16x1.5

30.75 €

50 Available 18 Days 10M20x1.5

41.98 €

25 Available 10 Days 10M25x1.5

102.37 €

20 Available 29 Days 10M40x1.5

168.25 €

10 Available 8 Days 10M50x1.5

169.55 €

10 Available 18 Days 10Other

21.02 €

50 Available 28 Days 10M12x1.5

65.18 €

25 Available 10 Days 10M32x1.5

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support