SILVYN® US-M FPS-EDU (55502645)

SILVYN® US-M FPS-EDU 55502645

Click on this image to zoom in.

Click on this image to zoom in.

  • SILVYN® US-M FPS-EDU 55502645
  • SILVYN® US-M FPS-EDU 55502645
  • Volume Discount

Product Details:

Manufacturer part number: 55502645

Brand: LAPP

Price: 41.98

Delivery time: 5 Days


Technical Data:

Thread connection size: M25x1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55502645

Part Number
55502645
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

41.98 €

25 Available 5 Days 10M25x1.5

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support