Manufacturer part number: 52100320
Brand: LAPP
Price: 1.00 €
Delivery time: 5 Days
Thread length: 9
Nominal thread size metric/PG: 7
Wrench width: 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52100320
Material | Plastic | Material quality | Polyamide | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | True | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Untreated | Operating temperature | 100 |
Colour | Light grey |
This page is SKINDICHT® A-PG / M, part number 52100320.
You can find the detail information about specifications and dimensions on part number 52100320.
Part Number |
---|
52100321 |
52100322 |
52100323 |
52100324 |
52100325 |
52100326 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|---|
1.00 € | 25 | Available | 5 Days | 10 | 9 | 7 | 20 | ||
1.02 € | 25 | Available | 5 Days | 10 | 9 | 9 | 20 | ||
1.22 € | 25 | Available | 5 Days | 10 | 9 | 9 | 20 | ||
1.13 € | 25 | Available | 5 Days | 10 | 9 | 9 | 24 | ||
1.40 € | 25 | Available | 5 Days | 10 | 9 | 11 | 22 | ||
1.43 € | 25 | Available | 5 Days | 10 | 9 | 11 | 24 |