SKINDICHT® BL-M hex.

SKINDICHT® BL-M hex.

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Mounted O-ring enables the thread/guide hole to be liquid-tight and therefore a higher protection class (up to IP 68)
· Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive
· Withstands temperatures up to +100°C
· Easy assembly with an open-end spanner

Application
· Withstands high chemical and mechanical loads
· Suitable for outdoor use
· For closing unoccupied metric threaded boreholes in the housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52103405
52103415
52103425
52103435
52103445
52103455
52103465
52103475
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

2.05 €

50 Available 5 Days 1012

2.34 €

50 Available 5 Days 1016

2.62 €

50 Available 5 Days 1020

4.93 €

50 Available 5 Days 1025

6.80 €

25 Available 5 Days 1032

10.36 €

25 Available 5 Days 1040

22.59 €

10 Available 5 Days 1050

34.55 €

10 Available 5 Days 1036

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Brass
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free False Explosion-tested version False Surface treatment Nickel-plated

Tech Support