Manufacturer part number: 52032520
Brand: LAPP
Price: 47.35 €
Delivery time: 5 Days
Thread length: 10
Nominal thread size metric/PG: 9
Suitable for cable diameter: 10
Wrench width: 18
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52032520
Part Number
|
---|
52032520 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
47.35 € | 5 | Available | 5 Days | 10 | 10 | 9 | 10 | 18 |
Loading...
Material | Metal | Material quality | Steel | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Untreated |
Operating temperature | 200 |
This page is SKINDICHT® CN, part number 52032520.
You can find the detail information about specifications and dimensions on part number 52032520.
Part Number |
---|
52032525 |
52032540 |
52032550 |
52032560 |
52032570 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|
53.12 € | 5 | Available | 5 Days | 10 | 10 | 11 | 12 | 22 | ||
61.22 € | 5 | Available | 5 Days | 10 | 10 | 13.5 | 15 | 24 | ||
52.98 € | 5 | Available | 5 Days | 10 | 10 | 16 | 15 | 24 | ||
105.18 € | 5 | Available | 29 Days | 10 | 12 | 21 | 20.5 | 30 | ||
119.72 € | 5 | Available | 5 Days | 10 | 12 | 29 | 27.5 | 41 |