SKINDICHT® D-M (52100600)

SKINDICHT® D-M 52100600

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 52100600

Brand: LAPP

Price: 0.42

Delivery time: 5 Days


Technical Data:

Thread length: 5.5

Nominal thread size metric/PG: 12

Inner diameter: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52100600

Part Number
52100600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Inner diameter

0.42 €

100 Available 5 Days 105.5128

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Brass
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free False Surface treatment Nickel-plated

Tech Support