Manufacturer part number: 51731000
Brand: LAPP
Price: 0.77 €
Delivery time: 5 Days
Thread length: 9
Nominal thread size metric/PG: 9
Wrench width: 22
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51731000
Material | Plastic | Material quality | Polyamide | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | True | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Untreated | Operating temperature | 100 |
Colour | Light grey |
This page is SKINDICHT® EKU, part number 51731000.
You can find the detail information about specifications and dimensions on part number 51731000.
Configure
Part Number |
---|
51731010 |
51731020 |
51731030 |
51731040 |
52025200 |
52025210 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|---|
0.93 € | 50 | Available | 5 Days | 10 | 9 | 11 | 24 | ||
1.25 € | 50 | Available | 5 Days | 10 | 10 | 13.5 | 27 | ||
2.05 € | 25 | Available | 8 Days | 10 | 10 | 16 | 33 | ||
3.83 € | 25 | Available | 5 Days | 10 | 12 | 21 | 42 | ||
0.73 € | 50 | Available | 5 Days | 10 | 9 | 7 | 20 | ||
7.80 € | 25 | Available | 37 Days | 10 | 12 | 29 | 53 |