Manufacturer part number: 52100301
Brand: LAPP
Price: 1.28 €
Delivery time: 5 Days
Thread length: 9
Nominal thread size metric/PG: 16
Wrench width: 24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52100301
Material | Plastic | Material quality | Polyamide | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | True | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Untreated | Operating temperature | 100 |
Colour | Light grey |
This page is SKINDICHT® EKU-M, part number 52100301.
You can find the detail information about specifications and dimensions on part number 52100301.
Part Number |
---|
52100300 |
52100302 |
52100303 |
52100304 |
52100305 |
52100306 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|---|
1.03 € | 100 | Available | 5 Days | 10 | 9 | 12 | 20 | ||
2.03 € | 100 | Available | 8 Days | 10 | 9 | 20 | 29 | ||
4.27 € | 50 | Available | 8 Days | 10 | 10 | 25 | 36 | ||
7.87 € | 25 | Available | 29 Days | 10 | 12 | 32 | 46 | ||
12.30 € | 10 | Available | 5 Days | 10 | 12 | 40 | 55 | ||
13.43 € | 10 | Available | 5 Days | 10 | 14 | 50 | 68 |