SKINDICHT® FL

SKINDICHT® FL

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Through the internal conical contour in the upper part of the housing, the sealing inserts are pressed onto the cable
· The seal profiles enable many problems to be solved
· Several flat and round cables can be fed through at the same time

Application
· Conveyor systems
· Cable flange that can be used universally, mainly for large flat cables
· Power chains
· Crane and conveying machinery
· Lifts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52008010
52008020
52008030
52008040
52008050
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

117.82 €

1 Available 5 Days 10

152.85 €

1 Available 5 Days 10

132.05 €

1 Available 7 Days 10

157.77 €

1 Available 5 Days 10

143.63 €

1 Available 8 Days 10

Loading...

  1. 1

Basic information

Material Metal Material quality Other Model Straight
Thread type PG Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP65 Bend radius protection/trumpet flare False
Explosion-tested version False With locknut False Operating temperature 100

Tech Support