SKINDICHT® GMK

SKINDICHT® GMK
  • Volume Discount
Benefits
· Supporting surface for spanner means scratches on the housing are avoided

Application
· For locking SKINDICHT® cable glands in boreholes without thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52000110
52000120
52000130
52000140
52000150
52000160
52000170
52000180
52000190
52000200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

0.12 €

100 Available 5 Days 107

0.15 €

100 Available 8 Days 109

0.15 €

100 Available 5 Days 1011

0.15 €

100 Available 5 Days 1013.5

0.15 €

100 Available 5 Days 1016

0.27 €

50 Available 32 Days 1021

0.42 €

50 Available 8 Days 1029

0.85 €

25 Available 5 Days 1036

1.05 €

25 Available 5 Days 1042

1.42 €

25 Available 5 Days 1048

Loading...

  1. 1

Basic information

Material Plastic Material quality Polystyrene Thread type PG
Glass-fibre reinforced False Shock resistant False Halogen free False
Surface treatment Untreated Colour Light grey

Tech Support