SKINDICHT® MA-M / PG

SKINDICHT® MA-M / PG

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Withstands temperatures up to +200°C
· Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive
· Allows for a simple transition from a metric outer thread to a PG inner thread
· Available for thread sizes up to PG42 or M63

Application
· Withstands high chemical and mechanical loads
· Suitable for outdoor use
· For applications where different thread types are used

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52104200
52104210
52104220
52104230
52104240
52104250
52104260
52104270
52104280
52104290
52104300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Wrench width

2.55 €

100 Available 5 Days 1051618

2.67 €

50 Available 5 Days 1062022

2.92 €

50 Available 5 Days 1072527

2.88 €

50 Available 5 Days 1072527

2.58 €

50 Available 5 Days 1072527

5.07 €

25 Available 5 Days 1083234

4.53 €

25 Available 8 Days 1083234

8.68 €

25 Available 5 Days 1084043

16.10 €

10 Available 5 Days 1095053

16.32 €

10 Available 5 Days 10106366

19.77 €

10 Available 5 Days 10106366

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Model Straight
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free False Bend radius protection/trumpet flare False Explosion-tested version False
With locknut False Surface treatment Nickel-plated

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360