SKINDICHT® MA-PG / M

SKINDICHT® MA-PG / M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Withstands temperatures up to +200°C
· Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive
· Allows for a simple transition from a PG outer thread to a metric inner thread
· Available for thread sizes up to PG36 or M40
· Form A with knurled shape for easy insertion of the adapter, even in oily environments Form B with a smooth variant\n\n

Application
· Withstands high chemical and mechanical loads
· Suitable for outdoor use
· For applications where different thread types are used

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52104490
52104491
52104492
52104493
52104494
52104495
52104496
52104497
52104498
52104499
52104500
52104501
52104502
52104503
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Wrench width

1.46 €

100 Available 5 Days 105714

1.83 €

50 Available 5 Days 106918

1.53 €

50 Available 5 Days 1061120

2.32 €

50 Available 5 Days 1061122

2.37 €

50 Available 5 Days 106.513.522

1.52 €

50 Available 5 Days 106.51624

2.60 €

50 Available 8 Days 106.51627

2.33 €

50 Available 5 Days 1072130

2.09 €

50 Available 5 Days 1072130

4.67 €

50 Available 5 Days 1072134

5.35 €

25 Available 5 Days 1082939

3.78 €

25 Available 5 Days 1082939

7.60 €

10 Available 5 Days 1082942

7.15 €

10 Available 5 Days 1093650

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Model Straight
Thread type PG Glass-fibre reinforced False Shock resistant False
Halogen free False Bend radius protection/trumpet flare False Explosion-tested version False
With locknut False Surface treatment Nickel-plated

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360