SKINDICHT® ME-M

SKINDICHT® ME-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Flexibility in selecting a cable gland, as the selection is independent of the threaded holes in the housing
· Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive
· Corrects the size difference between the connection thread of a cable gland and the threaded hole in a housing

Application
· Withstands high chemical and mechanical loads
· Suitable for outdoor use
· For use with a metric cab le gland with a larger connection thread than the existing threaded boreholes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52104450
52104452
52104454
52104456
52104458
52104460
52104462
52104463
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Wrench width

1.10 €

100 Available 8 Days 1051218

1.88 €

100 Available 5 Days 1061622

2.77 €

100 Available 5 Days 106.52027

3.93 €

50 Available 5 Days 106.52534

6.38 €

50 Available 5 Days 1073242

10.22 €

25 Available 5 Days 1094053

24.85 €

25 Available 5 Days 10105067

183.40 €

1 Available 5 Days 10-63-

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Model Straight
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free False Bend radius protection/trumpet flare False Explosion-tested version False
With locknut False Surface treatment Nickel-plated Operating temperature 200

Tech Support