Manufacturer part number: 52102997
Brand: LAPP
Price: 0.60 €
Delivery time: 5 Days
Nominal thread size metric/PG: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52102997
Pitch thread | 1 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Halogen free | False |
Surface treatment | Nickel-plated | Colour | Other |
This page is SKINDICHT® MINI, part number 52102997.
You can find the detail information about specifications and dimensions on part number 52102997.
Part Number |
---|
52102998 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal thread size metric/PG |
---|---|---|---|---|---|---|
0.53 € | 50 | Available | 5 Days | 10 | 6 |