Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52003750 |
52003760 |
52003770 |
52003780 |
52003790 |
52003800 |
52003810 |
52003820 |
52003830 |
52003840 |
52003850 |
52003860 |
52003870 |
52003880 |
52003890 |
52003900 |
52003910 |
52003920 |
52003930 |
52003940 |
52003950 |
52003970 |
52003980 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Wrench width | |
---|---|---|---|---|---|---|---|---|---|
0.82 € | 100 | Available | 8 Days | 10 | 6 | 9 | 17 | ||
1.07 € | 100 | Available | 10 Days | 10 | 6 | 11 | 20 | ||
0.83 € | 100 | Available | 25 Days | 10 | 6 | 11 | 20 | ||
1.46 € | 100 | Available | 5 Days | 10 | 6.5 | 13.5 | 22 | ||
1.13 € | 100 | Available | 8 Days | 10 | 6.5 | 13.5 | 22 | ||
0.85 € | 100 | Available | 5 Days | 10 | 6.5 | 13.5 | 22 | ||
1.95 € | 100 | Available | 5 Days | 10 | 6.5 | 16 | 24 | ||
1.55 € | 100 | Available | 5 Days | 10 | 6.5 | 16 | 24 | ||
1.04 € | 100 | Available | 5 Days | 10 | 6.5 | 16 | 24 | ||
0.95 € | 100 | Available | 5 Days | 10 | 6.5 | 16 | 24 | ||
2.86 € | 50 | Available | 5 Days | 10 | 7 | 21 | 30 | ||
2.42 € | 50 | Available | 5 Days | 10 | 7 | 21 | 30 | ||
1.75 € | 50 | Available | 5 Days | 10 | 7 | 21 | 30 | ||
9.16 € | 50 | Available | 5 Days | 10 | 8 | 29 | 39 | ||
4.85 € | 50 | Available | 5 Days | 10 | 8 | 29 | 39 | ||
4.24 € | 50 | Available | 5 Days | 10 | 8 | 29 | 39 | ||
18.13 € | 25 | Available | 5 Days | 10 | 9 | 36 | 50 | ||
8.42 € | 25 | Available | 5 Days | 10 | 9 | 36 | 50 | ||
5.90 € | 25 | Available | 7 Days | 10 | 9 | 36 | 50 | ||
12.43 € | 10 | Available | 5 Days | 10 | 10 | 42 | 57 | ||
7.85 € | 10 | Available | 5 Days | 10 | 10 | 42 | 57 | ||
14.86 € | 10 | Available | 5 Days | 10 | 10 | 48 | 64 | ||
13.07 € | 10 | Available | 5 Days | 10 | 10 | 48 | 64 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Nickel-plated |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Wrench width
Filter by standard shipping days
Optional Attributes