SKINDICHT® SE

SKINDICHT® SE

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Sealed by incised sealing ring
· Low overall height
· Easy to install
· Corrosion-resistant
· Completely safe cable entry

Application
· For high mechanical stress
· When no connection thread is provided

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52004130
52004140
52004150
52005430
52024090
52024100
52024110
52024120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Bend radius protection/trumpet flare Wrench width

6.40 €

10 Available 5 Days 107.216False22

11.02 €

10 Available 5 Days 108.121False28

22.08 €

1 Available 5 Days 109.636False47

17.48 €

5 Available 5 Days 107.629False37

5.07 €

10 Available 5 Days 10-16False-

8.38 €

10 Available 5 Days 10-21True-

14.87 €

5 Available 5 Days 10-29False-

17.33 €

1 Available 5 Days 10-36False-

Loading...

  1. 1

Basic information

Material Metal Material quality Other Model 90°-elbow
Thread type PG Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP55 Explosion-tested version False
With locknut False Surface treatment Other Operating temperature 80

Tech Support