Manufacturer part number: 52108040
Brand: LAPP
Price: 27.37 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52108040
Thread length | 6.8 | Nominal thread size metric/PG | 20 | Pitch thread | 1.5 |
---|---|---|---|---|---|
Material | Metal | Material quality | Other | Model | 90°-elbow |
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP55 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Other |
Wrench width | 20 | Operating temperature | 80 |
This page is SKINDICHT® SE-M 220 / 320, part number 52108040.
You can find the detail information about specifications and dimensions on part number 52108040.
Part Number |
---|
52108041 |
52108050 |
52108051 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
24.70 € | 1 | Available | 5 Days | 10 | |
32.83 € | 1 | Available | 5 Days | 10 | |
28.85 € | 1 | Available | 5 Days | 10 |