Manufacturer part number: 52108001
Brand: LAPP
Price: 8.45 €
Delivery time: 5 Days
Nominal thread size metric/PG: 20
Wrench width: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52108001
Pitch thread | 1.5 | Material | Metal | Material quality | Other |
---|---|---|---|---|---|
Model | 90°-elbow | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP55 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | With locknut | False |
Surface treatment | Other | Operating temperature | 100 |
This page is SKINDICHT® SE-M without E+D, part number 52108001.
You can find the detail information about specifications and dimensions on part number 52108001.
Part Number |
---|
52108011 |
52108021 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|
13.45 € | 5 | Available | 5 Days | 10 | 25 | 25 | ||
18.77 € | 1 | Available | 5 Days | 10 | 32 | 32 |