Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52000830 |
52000840 |
52000850 |
52000860 |
52000870 |
52000880 |
52000890 |
52000900 |
52000910 |
52000920 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Wrench width | |
---|---|---|---|---|---|---|---|---|---|
2.93 € | 50 | Available | 5 Days | 10 | 5.5 | 7 | 15 | ||
3.73 € | 50 | Available | 5 Days | 10 | 6 | 9 | 17 | ||
4.31 € 2.72 € | 50 | Available |
Same day
Stock | 10 | 6 | 11 | 20 | ||
5.51 € | 25 | Available | 5 Days | 10 | 7.5 | 13.5 | 22 | ||
6.95 € | 25 | Available | 5 Days | 10 | 7.5 | 16 | 24 | ||
9.25 € | 25 | Available | 5 Days | 10 | 8 | 21 | 30 | ||
15.95 € | 10 | Available | 5 Days | 10 | 8 | 29 | 41 | ||
21.57 € | 10 | Available | 6 Days | 10 | 9.5 | 36 | 50 | ||
39.26 € | 5 | Available | 5 Days | 10 | 10 | 42 | 57 | ||
48.77 € | 5 | Available | 5 Days | 10 | 11.5 | 48 | 64 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP20 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 200 |
Configure
Stock
Basic Attributes
Thread length
Nominal thread size metric/PG
Wrench width
Filter by standard shipping days
Optional Attributes