Manufacturer part number: 52024961
Brand: LAPP
Price: 12.61 €
Delivery time: 5 Days
Thread length: 6.5
Nominal thread size metric/PG: 13.5
Suitable for cable diameter: 8.8
Bend radius protection/trumpet flare: False
Wrench width: 22
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52024961
Part Number
|
---|
52024961 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Bend radius protection/trumpet flare | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|---|
12.61 € | 25 | Available | 5 Days | 10 | 6.5 | 13.5 | 8.8 | False | 22 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Explosion-tested version | False |
With locknut | False | Surface treatment | Nickel-plated | Operating temperature | 200 |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Bend radius protection/trumpet flare
Wrench width
Filter by standard shipping days
Optional Attributes