Manufacturer part number: 52105300
Brand: LAPP
Price: 5.88 €
Delivery time: 5 Days
Thread length: 6
Nominal thread size metric/PG: 20
Suitable for cable diameter: 6.8
Wrench width: 22
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52105300
Part Number
|
---|
52105300 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
5.88 € | 25 | Available | 5 Days | 10 | 6 | 20 | 6.8 | 22 |
Loading...
Pitch thread | 1.5 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | With locknut | False |
Surface treatment | Nickel-plated | Operating temperature | 80 |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Wrench width
Filter by standard shipping days
Optional Attributes