Manufacturer part number: 52105470
Brand: LAPP
Price: 9.96 €
Delivery time: 5 Days
Thread length: 6
Nominal thread size metric/PG: 20
Suitable for cable diameter: 8.8
Wrench width: 22
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52105470
Part Number
|
---|
52105470 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
9.96 € | 25 | Available | 5 Days | 10 | 6 | 20 | 8.8 | 22 |
Loading...
Pitch thread | 1.5 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | With locknut | False |
Surface treatment | Nickel-plated | Operating temperature | 200 |
This page is SKINDICHT® SHV-M FKM, part number 52105470.
You can find the detail information about specifications and dimensions on part number 52105470.
Configure
Part Number |
---|
52105440 |
52105450 |
52105460 |
52105480 |
52105490 |
52105500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|
7.87 € | 50 | Available | 5 Days | 10 | 5 | 16 | 5.8 | 18 | ||
7.87 € | 50 | Available | 5 Days | 10 | 5 | 16 | 6.8 | 18 | ||
9.96 € | 25 | Available | 5 Days | 10 | 6 | 20 | 6.8 | 22 | ||
10.57 € | 25 | Available |
Same day
Stock | 10 | 6 | 20 | 10.8 | 22 | ||
10.57 € | 25 | Available | 5 Days | 10 | 6 | 20 | 8.8 | 22 | ||
11.84 € | 25 | Available | 5 Days | 10 | 6 | 20 | 12.8 | 24 |