Manufacturer part number: 52000930
Brand: LAPP
Price: 5.69 €
Delivery time: 5 Days
Thread length: 6
Nominal thread size metric/PG: 11
Suitable for cable diameter: 12
Bend radius protection/trumpet flare: False
Wrench width: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52000930
Part Number
|
---|
52000930 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Bend radius protection/trumpet flare | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.69 € | 25 | Available | 5 Days | 10 | 6 | 11 | 12 | False | 20 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP55 | Explosion-tested version | False |
With locknut | False | Surface treatment | Nickel-plated | Operating temperature | 80 |
This page is SKINDICHT® SHZ, part number 52000930.
You can find the detail information about specifications and dimensions on part number 52000930.
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Bend radius protection/trumpet flare
Wrench width
Filter by standard shipping days
Optional Attributes
Part Number |
---|
52000940 |
52000950 |
52000960 |
52000970 |
52000980 |
52005590 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Bend radius protection/trumpet flare | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|---|
7.07 € | 25 | Available | 5 Days | 10 | 6.5 | 13.5 | 14 | False | 22 | ||
8.60 € | 25 | Available | 5 Days | 10 | 6.5 | 16 | 16 | False | 24 | ||
12.45 € | 25 | Available | 5 Days | 10 | 7 | 21 | 21 | False | 30 | ||
20.20 € | 10 | Available | 5 Days | 10 | 8 | 29 | 27.5 | False | 40 | ||
30.88 € | 10 | Available | 5 Days | 10 | 9 | 36 | 34 | False | 50 | ||
4.03 € | 50 | Available | 5 Days | 10 | 5 | 7 | 6 | True | 14 |