Manufacturer part number: 52106700
Brand: LAPP
Price: 4.01 €
Delivery time: 5 Days
Thread length: 5
Nominal thread size metric/PG: 12
Wrench width: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52106700
Pitch thread | 1.5 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP55 |
Bend radius protection/trumpet flare | True | Explosion-tested version | False | With locknut | False |
Surface treatment | Nickel-plated | Operating temperature | 80 |