Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
51712740 |
52004230 |
52004240 |
52004250 |
52004260 |
52004270 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
17.40 € | 1 | Available |
Same day
Stock | 10 | 8 | 29 | 31 | 41 | ||
4.67 € | 50 | Available | 5 Days | 10 | 6 | 9 | 12 | 19 | ||
5.57 € | 50 | Available | 5 Days | 10 | 6 | 11 | 15 | 21 | ||
10.27 € | 25 | Available | 5 Days | 10 | 7.5 | 13.5 | 16.5 | 22 | ||
10.60 € | 25 | Available | 5 Days | 10 | 7.5 | 16 | 18 | 24 | ||
12.70 € | 1 | Available |
Same day
Stock | 10 | 8 | 21 | 23 | 30 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP20 | Bend radius protection/trumpet flare | True |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 200 |
Configure
Stock
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Wrench width
Filter by standard shipping days
Optional Attributes