Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52004280 |
52004290 |
52004300 |
52004310 |
52004320 |
52005570 |
52005575 |
52005576 |
52005577 |
54000011 |
54000043 |
54000098 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
6.43 € | 50 | Available | 5 Days | 10 | 6 | 9 | 8.5 | 17 | ||
7.85 € | 50 | Available | 5 Days | 10 | 6 | 11 | 12 | 20 | ||
11.73 € | 25 | Available | 5 Days | 10 | 6.5 | 13.5 | 14 | 22 | ||
12.32 € | 25 | Available | 5 Days | 10 | 6.5 | 16 | 16 | 24 | ||
15.95 € | 25 | Available | 5 Days | 10 | 7 | 21 | 21 | 30 | ||
23.20 € | 10 | Available | 5 Days | 10 | 8 | 29 | 29 | 40 | ||
7.47 € | 50 | Available | 44 Days | 10 | 15 | 9 | 8.5 | 17 | ||
8.75 € | 50 | Available | 44 Days | 10 | 15 | 11 | 12 | 20 | ||
13.27 € | 25 | Available | 44 Days | 10 | 15 | 13.5 | 14 | 22 | ||
18.58 € | 25 | Available | 44 Days | 10 | 15 | 21 | 21 | 30 | ||
14.30 € | 25 | Available | 44 Days | 10 | 15 | 16 | 16 | 24 | ||
24.82 € | 10 | Available | 5 Days | 10 | 15 | 29 | 27.5 | 40 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP55 | Bend radius protection/trumpet flare | True |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 80 |
Configure