Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52103000 |
52103010 |
52103020 |
52103030 |
52103040 |
52103050 |
52103060 |
52103070 |
52103071 |
52103072 |
52103073 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal thread size metric/PG | Pitch thread | |
---|---|---|---|---|---|---|---|---|
0.35 € | 100 | Available | 5 Days | 10 | 12 | 1.5 | ||
0.38 € 0.24 € | 100 | Available |
Same day
Stock | 10 | 16 | 1.5 | ||
0.64 € | 100 | Available | 6 Days | 10 | 20 | 1.5 | ||
0.75 € | 100 | Available | 5 Days | 10 | 25 | 1.5 | ||
1.00 € | 100 | Available | 5 Days | 10 | 32 | 1.5 | ||
1.83 € | 50 | Available | 5 Days | 10 | 40 | 1.5 | ||
4.70 € | 50 | Available | 5 Days | 10 | 50 | 1.5 | ||
5.72 € | 25 | Available | 5 Days | 10 | 63 | 1.5 | ||
16.00 € | 1 | Available | 5 Days | 10 | 75 | 1.5 | ||
68.46 € | 1 | Available | 5 Days | 10 | 90 | 2 | ||
84.20 € | 1 | Available | 5 Days | 10 | 110 | 2 |
Loading...
Material | Metal | Material quality | Brass | Thread type | Metric |
---|---|---|---|---|---|
Glass-fibre reinforced | False | Shock resistant | False | Halogen free | False |
Surface treatment | Nickel-plated |