SKINDICHT® SM-PE

SKINDICHT® SM-PE

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Cutting edges cut through the insulating layer, thus guaranteeing an optimum EMC contact

Application
· For lacquered, anodised or powder-coated housings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52103200
52103210
52103220
52103230
52103240
52103250
52103260
52103270
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

1.18 €

100 Available 25 Days 107

2.19 €

100 Available 5 Days 109

2.22 €

100 Available 5 Days 1011

2.29 €

100 Available 5 Days 1013.5

2.45 €

100 Available 10 Days 1016

3.10 €

50 Available 8 Days 1021

4.01 €

50 Available 5 Days 1029

10.72 €

50 Available 5 Days 1036

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Thread type PG
Glass-fibre reinforced False Shock resistant False Halogen free False
Surface treatment Nickel-plated

Tech Support