SKINDICHT® SR

SKINDICHT® SR

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· For cables with large outer diameters
· Reliable bending and anti-kink protection
· High degree of protection
· Robust
· High strain relief

Application
· Handheld device
· Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
· Building sites
· Portable equipment
· Moving machine parts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52000990
52001000
52001010
52001020
52001030
52001040
52001050
52001060
52001070
52001080
52001090
52001100
52001110
52001120
52001130
52001140
52001150
52001160
52001170
52001180
52001190
52001200
52001210
52001220
52001230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Suitable for cable diameter Wrench width

5.85 €

50 Available 5 Days 1057514

6.65 €

50 Available 5 Days 1069717

7.40 €

25 Available 5 Days 10611720

7.40 €

25 Available 5 Days 10611920

10.42 €

25 Available 5 Days 106.513922

10.42 €

25 Available 5 Days 106.5131122

10.42 €

25 Available 5 Days 106.5131322

11.63 €

25 Available 5 Days 106.5161324

11.63 €

25 Available 5 Days 106.5161524

15.97 €

25 Available 5 Days 107211530

15.97 €

25 Available 5 Days 107211730

15.97 €

25 Available 5 Days 107211930

15.97 €

25 Available 5 Days 107212030

34.18 €

10 Available 5 Days 108292040

31.85 €

10 Available 5 Days 108292340

31.85 €

10 Available 5 Days 108292540

45.65 €

5 Available 5 Days 109362650

42.65 €

5 Available 5 Days 109363050

42.65 €

5 Available 5 Days 109363350

42.65 €

5 Available 44 Days 109363550

74.60 €

5 Available 5 Days 1010423557

74.60 €

5 Available 5 Days 1010423857

74.60 €

5 Available 5 Days 1010424057

90.47 €

1 Available 44 Days 1010484064

90.47 €

1 Available 5 Days 1010484464

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Model Straight
Thread type PG Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP65 Bend radius protection/trumpet flare True
Explosion-tested version False With locknut False Surface treatment Nickel-plated
Operating temperature 80

Tech Support