Manufacturer part number: 52005340
Brand: LAPP
Price: 12.63 €
Delivery time: 44 Days
Thread length: 6.5
Nominal thread size metric/PG: 16
Wrench width: 24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52005340
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP65 | Bend radius protection/trumpet flare | True |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 80 |
This page is SKINDICHT® SRE, part number 52005340.
You can find the detail information about specifications and dimensions on part number 52005340.
Part Number |
---|
52005310 |
52005320 |
52005330 |
52005350 |
52005360 |
52005370 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|---|
10.90 € | 25 | Available | 5 Days | 10 | 6.5 | 13.5 | 22 | ||
10.90 € | 25 | Available | 5 Days | 10 | 6.5 | 13.5 | 22 | ||
12.63 € | 25 | Available | 44 Days | 10 | 6.5 | 16 | 24 | ||
12.63 € | 25 | Available | 44 Days | 10 | 6.5 | 16 | 24 | ||
18.61 € | 25 | Available | 44 Days | 10 | 7 | 21 | 30 | ||
18.61 € | 25 | Available | 44 Days | 10 | 7 | 21 | 30 |