Manufacturer part number: 52023620
Brand: LAPP
Price: 33.87 €
Delivery time: 5 Days
Thread length: 6
Nominal thread size metric/PG: 11
Suitable for cable diameter: 7
Wrench width: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52023620
Part Number
|
---|
52023620 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
33.87 € | 25 | Available | 5 Days | 10 | 6 | 11 | 7 | 20 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP65 | Bend radius protection/trumpet flare | True |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 165 |