Manufacturer part number: 52105820
Brand: LAPP
Price: 31.58 €
Delivery time: 5 Days
Thread length: 6
Nominal thread size metric/PG: 20
Suitable for cable diameter: 7
Wrench width: 22
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52105820
Part Number
|
---|
52105820 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
31.58 € | 25 | Available | 5 Days | 10 | 6 | 20 | 7 | 22 |
Loading...
Pitch thread | 1.5 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP65 |
Bend radius protection/trumpet flare | True | Explosion-tested version | False | With locknut | False |
Surface treatment | Nickel-plated | Operating temperature | 165 |
This page is SKINDICHT® SR-SV-M, part number 52105820.
You can find the detail information about specifications and dimensions on part number 52105820.
Part Number |
---|
52105830 |
52105840 |
52105850 |
52105860 |
52105870 |
52105880 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|---|---|
33.02 € | 25 | Available | 44 Days | 10 | 6 | 20 | 9 | 22 | ||
34.95 € | 25 | Available | 5 Days | 10 | 6 | 20 | 9 | 22 | ||
34.95 € | 25 | Available | 5 Days | 10 | 6 | 20 | 11 | 22 | ||
34.95 € | 25 | Available | 5 Days | 10 | 6 | 20 | 13 | 22 | ||
43.62 € | 10 | Available | 44 Days | 10 | 6 | 20 | 13 | 24 | ||
43.62 € | 10 | Available | 5 Days | 10 | 6 | 20 | 15 | 24 |