SKINDICHT® STK

SKINDICHT® STK

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Prevents dust and dirt from getting into the housing

Application
· This dust protector can be placed under the cap nut of the cable gland

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52020818
52020820
52020830
52020840
52020850
52020860
52020870
52020880
52020890
52020900
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

0.08 €

500 Available 5 Days 107

0.10 €

500 Available 5 Days 109

0.10 €

250 Available 5 Days 1011

0.10 €

250 Available 5 Days 1013.5

0.12 €

250 Available 5 Days 1016

0.17 €

250 Available 7 Days 1021

0.25 €

100 Available 5 Days 1029

0.28 €

100 Available 5 Days 1036

0.58 €

50 Available 5 Days 1042

0.87 €

50 Available 5 Days 1048

Loading...

  1. 1

Basic information

Material Plastic Material quality Other Thread type PG
Glass-fibre reinforced False Shock resistant False Halogen free False
Explosion-tested version False Surface treatment Untreated Colour White

Tech Support