SKINDICHT® SVF (52005480)

SKINDICHT® SVF 52005480

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 52005480

Brand: LAPP

Price: 4.85

Delivery time: 5 Days


Technical Data:

Thread length: 6.5

Nominal thread size metric/PG: 16

Wrench width: 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52005480

Part Number
52005480
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Wrench width

4.85 €

25 Available 5 Days 106.51624

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Model Straight
Thread type PG Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP54 Bend radius protection/trumpet flare False
Explosion-tested version False With locknut False Surface treatment Nickel-plated
Operating temperature 100

This page is SKINDICHT® SVF, part number 52005480.
You can find the detail information about specifications and dimensions on part number 52005480.

Variation of this product

Part Number
52005490
52005500
52005510
52005520
52005530
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Wrench width

6.45 €

25 Available 5 Days 1072130

9.30 €

10 Available 5 Days 1082940

13.83 €

10 Available 5 Days 1093650

20.78 €

5 Available 5 Days 10104257

30.47 €

5 Available 5 Days 10104864

Tech Support