Manufacturer part number: 52005470
Brand: LAPP
Price: 1.78 €
Delivery time: 5 Days
Thread length: 10
Nominal thread size metric/PG: 16
Wrench width: 27
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52005470
Material | Plastic | Material quality | Polystyrene | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP54 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 60 | Colour | Light grey |
This page is SKINDICHT® SVFK, part number 52005470.
You can find the detail information about specifications and dimensions on part number 52005470.
Part Number |
---|
52005680 |
52005690 |
52005700 |
52005710 |
52005720 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|
2.68 € | 25 | Available | 5 Days | 10 | 11 | 21 | 32 | |
5.18 € | 25 | Available | 5 Days | 10 | 11 | 29 | 42 | |
7.45 € | 10 | Available | 5 Days | 10 | 13 | 36 | 53 | |
18.27 € | 5 | Available | 5 Days | 10 | 13 | 42 | 60 | |
19.50 € | 5 | Available | 5 Days | 10 | 15 | 48 | 65 |