Manufacturer part number: 52107901
Brand: LAPP
Price: 3.83 €
Delivery time: 5 Days
Thread length: 10
Nominal thread size metric/PG: 32
Wrench width: 36
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52107901
Pitch thread | 1.5 | Material | Plastic | Material quality | Polyamide |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Untreated |
Operating temperature | 80 |