Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52104980 |
52104990 |
52105000 |
52105002 |
52105003 |
52105004 |
52105005 |
52105006 |
52105010 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Wrench width | |
---|---|---|---|---|---|---|---|---|---|
2.17 € | 100 | Available | 5 Days | 10 | 5 | 16 | 18 | ||
2.96 € | 50 | Available | 5 Days | 10 | 6 | 20 | 22 | ||
2.70 € | 50 | Available | 5 Days | 10 | 6 | 20 | 22 | ||
4.40 € | 50 | Available | 5 Days | 10 | 7 | 25 | 30 | ||
6.55 € | 50 | Available | 5 Days | 10 | 8 | 32 | 40 | ||
13.38 € | 20 | Available | 5 Days | 10 | 8 | 40 | 50 | ||
16.20 € | 5 | Available | 5 Days | 10 | 9 | 50 | 57 | ||
24.55 € | 5 | Available | 5 Days | 10 | 10 | 63 | 66 | ||
2.99 € | 50 | Available | 5 Days | 10 | 6 | 20 | 24 |
Loading...
Pitch thread | 1.5 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP54 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | With locknut | False |
Surface treatment | Nickel-plated | Operating temperature | 80 |