Manufacturer part number: 52104810
Brand: LAPP
Price: 1.86 €
Delivery time: 5 Days
Thread length: 5
Nominal thread size metric/PG: 12
Wrench width: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52104810
Pitch thread | 1.5 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP54 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | With locknut | False |
Surface treatment | Nickel-plated | Operating temperature | 100 |
This page is SKINDICHT® SVRN-M, part number 52104810.
You can find the detail information about specifications and dimensions on part number 52104810.
Part Number |
---|
52104800 |
52104820 |
52104830 |
52104840 |
52104850 |
52104860 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|---|
2.05 € | 100 | Available | 5 Days | 10 | 5 | 12 | 14 | ||
1.83 € | 100 | Available | 5 Days | 10 | 5 | 12 | 14 | ||
2.02 € | 100 | Available | 5 Days | 10 | 5 | 16 | 18 | ||
2.28 € | 100 | Available | 5 Days | 10 | 5 | 16 | 18 | ||
2.24 € | 100 | Available | 5 Days | 10 | 5 | 16 | 18 | ||
3.01 € | 50 | Available | 5 Days | 10 | 6 | 20 | 22 |