Manufacturer part number: 52006375
Brand: LAPP
Price: 16.70 €
Delivery time: 40 Days
Thread length: 11
Nominal thread size metric/PG: 24
Wrench width: 24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52006375
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP56 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Untreated |
Operating temperature | 80 |
This page is SKINDICHT® SVRX, part number 52006375.
You can find the detail information about specifications and dimensions on part number 52006375.
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Wrench width
Filter by standard shipping days
Optional Attributes
Part Number |
---|
52006345 |
52006355 |
52006365 |
52006401 |
52006425 |
52006460 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|---|
16.70 € | 1 | Available | 5 Days | 10 | 11 | 24 | 24 | ||
16.70 € | 1 | Available | 7 Days | 10 | 11 | 24 | 24 | ||
16.70 € | 1 | Available | 7 Days | 10 | 11 | 24 | 24 | ||
6.03 € | 1 | Available | 5 Days | 10 | 3.5 | 36 | 41 | ||
37.20 € | 1 | Available | 5 Days | 10 | 13 | 36 | 36 | ||
105.62 € | 1 | Available | 5 Days | 10 | 15 | 56 | 55 |