Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52020930 |
52020940 |
52020950 |
52020960 |
52020970 |
52020980 |
52020990 |
52021000 |
52100010 |
52100020 |
52100030 |
52100040 |
52100050 |
52100060 |
52100070 |
52100080 |
52100090 |
52100100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Wrench width | |
---|---|---|---|---|---|---|---|---|---|
1.88 € | 100 | Available | 5 Days | 10 | 15 | 11 | 20 | ||
1.99 € | 100 | Available | 5 Days | 10 | 15 | 9 | 17 | ||
2.32 € | 100 | Available | 5 Days | 10 | 15 | 13.5 | 22 | ||
2.76 € | 50 | Available | 5 Days | 10 | 15 | 16 | 24 | ||
3.90 € | 50 | Available | 5 Days | 10 | 15 | 21 | 30 | ||
5.31 € | 25 | Available | 5 Days | 10 | 15 | 29 | 40 | ||
8.45 € | 10 | Available | 5 Days | 10 | 15 | 36 | 50 | ||
17.22 € | 10 | Available | 5 Days | 10 | 15 | 42 | 57 | ||
0.80 € | 100 | Available | 5 Days | 10 | 5 | 7 | 14 | ||
0.85 € | 100 | Available | 5 Days | 10 | 6 | 9 | 17 | ||
1.00 € | 100 | Available | 25 Days | 10 | 6 | 11 | 20 | ||
1.22 € | 100 | Available | 8 Days | 10 | 6.5 | 13.5 | 22 | ||
1.45 € | 50 | Available | 5 Days | 10 | 6.5 | 16 | 24 | ||
2.42 € | 50 | Available | 5 Days | 10 | 7 | 21 | 30 | ||
4.73 € | 25 | Available | 5 Days | 10 | 8 | 29 | 40 | ||
6.67 € | 10 | Available | 5 Days | 10 | 9 | 36 | 50 | ||
11.64 € | 10 | Available | 5 Days | 10 | 10 | 42 | 57 | ||
17.94 € | 10 | Available | 5 Days | 10 | 10 | 48 | 64 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Nickel-plated |
Configure