Manufacturer part number: 52106005
Brand: LAPP
Price: 2.10 €
Delivery time: 5 Days
Thread length: 10
Nominal thread size metric/PG: 12
Wrench width: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52106005
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Nickel-plated |
This page is SKINDICHT® ZSE-M, part number 52106005.
You can find the detail information about specifications and dimensions on part number 52106005.
Part Number |
---|
52104050 |
52106000 |
52106010 |
52106015 |
52106020 |
52106025 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|---|
8.98 € | 50 | Available | 5 Days | 10 | 8 | 20 | 30 | ||
1.45 € | 100 | Available | 10 Days | 10 | 5 | 12 | 14 | ||
1.97 € | 100 | Available | 10 Days | 10 | 5 | 16 | 18 | ||
2.15 € | 100 | Available | 98 Days | 10 | 10 | 16 | 18 | ||
2.40 € | 100 | Available | 5 Days | 10 | 6 | 20 | 22 | ||
2.37 € | 100 | Available | 5 Days | 10 | 13 | 20 | 22 |