Manufacturer part number: 52104010
Brand: LAPP
Price: 2.66 €
Delivery time: Same day
Thread length: 5
Nominal thread size metric/PG: 16
Wrench width: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52104010
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Nickel-plated |
This page is SKINDICHT® ZS-M, part number 52104010.
You can find the detail information about specifications and dimensions on part number 52104010.
Configure
Stock
Basic Attributes
Thread length
Nominal thread size metric/PG
Wrench width
Filter by standard shipping days
Optional Attributes
Part Number |
---|
52104330 |
52104335 |
52104340 |
52104345 |
52104360 |
52104365 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|---|
0.77 € | 100 | Available | 5 Days | 10 | 5 | 12 | 14 | ||
1.10 € | 100 | Available | 5 Days | 10 | 10 | 12 | 14 | ||
0.97 € | 100 | Available | 5 Days | 10 | 5 | 16 | 18 | ||
1.97 € | 100 | Available | 6 Days | 10 | 10 | 16 | 18 | ||
1.23 € | 100 | Available | 5 Days | 10 | 6 | 20 | 22 | ||
1.71 € | 100 | Available | 5 Days | 10 | 10 | 20 | 22 |