Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
54110845 |
54110846 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal thread size metric/PG | Pitch thread | Shock resistant | Degree of protection (IP) | With locknut | Type of sealing | Wrench width | Operating temperature | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.75 € | 5 | Available | 5 Days | 10 | 50 | 1.5 | False | - | False | - | 56 | 200 | - | ||
173.24 € | 1 | Available | 5 Days | 10 | 63 | 1,5 | - | IP68 | True | Sealing ring | 63 | 100 | Other |
Loading...
Thread length | 12 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
Surface treatment | Nickel-plated |
Configure
Basic Attributes
Nominal thread size metric/PG
Pitch thread
Shock resistant
Degree of protection (IP)
With locknut
Type of sealing
Wrench width
Operating temperature
Colour
Filter by standard shipping days
Optional Attributes