Manufacturer part number: 53015410
Brand: LAPP
Price: 1.45 €
Delivery time: 5 Days
Thread length: 8
Nominal thread size metric/PG: 9
Suitable for cable diameter: 8
Wrench width: 19
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53015410
Material | Plastic | Material quality | Polyamide | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | True |
Explosion-tested version | False | With locknut | False | Surface treatment | Untreated |
Operating temperature | 80 |