Manufacturer part number: 53112687
Brand: LAPP
Price: 1.65 €
Delivery time: 5 Days
Suitable for cable diameter: 13
Wrench width: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53112687
Thread length | 8 | Material | Plastic | Material quality | Polyamide |
---|---|---|---|---|---|
Model | Straight | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Untreated |
Colour | Light grey |
This page is SKINTOP® CLICK, part number 53112687.
You can find the detail information about specifications and dimensions on part number 53112687.
Part Number |
---|
53112686 |
53112688 |
53112692 |
53112694 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Suitable for cable diameter | Wrench width |
---|---|---|---|---|---|---|---|---|
1.30 € | 50 | Available | 8 Days | 10 | 9 | 19 | ||
2.12 € | 25 | Available | 8 Days | 10 | 17 | 30 | ||
1.18 € | 50 | Available | 5 Days | 10 | 7 | 15 | ||
3.43 € | 25 | Available | 5 Days | 10 | 21 | 36 |